Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

341

341 for fluid grease
341 for fluid grease
341 for oil
341 for oil
Pre-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems

Technical features:
  • Lubricant: oil and fluid grease of NLGI Grade 00, 000
  • Number of outlets: 1
  • Displacement: 0,01 - 0,16 cm³/min
  • Pressure: min. 6 bar / max. 80 bar
  • Relief pressure (selectable): 0,5 or 3 bar
  • Operating temperature: 0 to 80 °C

Related documents

SKF logo