Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

AB

AB5
AB5
Pre-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems

Technical features:
  • Lubricant: oil and fluid greases of NLGI Grade 00, 000
  • Number of outlets: 1
  • Displacement: 0,01 - 0,6 cm³/min
  • Pressure: 18 - 50 bar
  • Relief pressure: 3 bar
  • Operating temperature: 0 to 80 °C



LabelOrder numberDisplacement [cm³]



AB124-2800-50010,01
AB2
24-2800-50020,02
AB3
24-2800-50030,03
AB5
24-2800-50050,05
AB10
24-2800-50100,1
AB20
24-2800-50200,2
AB40
24-2800-50400,4
AB60
24-2800-50600,6

SKF logo