Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

B

SKF MonoFlex B-Doser
SKF MonoFlex B-Doser
Pre-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems in heavy vehicle and industrial lubrication applications.

Technical features:
  • Lubricant: Oils and greases up to NLGI 1
  • Doser group outlets: 1 to 6
  • Dosages: 20 - 500 mm³
  • Operation pressure: 50 - 150 bar
  • Operation temperature: -25 to +80 °C

Special features:

  • The doser group consists of a mounting rail with one or more dosers attached to it.
  • Dosing modules and mounting rails are made of zinc-coated and yellow-passivated steel.


SKF logo