Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

LS

LS21
LS21
Pre-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems

Technical features:
  • Lubricant: oil and fluid greases of NLGI Grade 00, 000
  • Number of outlets: 1 to 5
  • Flow rate: adjustable flow rate 0,025 to 0,5 cm³/stroke or preset flow rate 0,01; 0,02; 0,03; 0,05; 0,100; 0,160 cm³/stroke
  • Pressure: min. 12 bar / max. 20 bar
  • Relief pressure: 1 bar
  • Operating temperature: 0 to 50 °C
  • Working frequency: ≤ 1 stroke/2 s

 Special features:
  • Volumetric metered volume adjustable from 0,025 to 0,5 cm³ per cycle independently of the viscosity and back-pressures
  • Connection with quick-release connector
  • Full stainless steel metering unit

SKF logo