Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

OS

OS-doser
SKF MonoFlex OS-Doser
Pre-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems in heavy industry oil lubrication applications.

Technical features:
  • Lubricant: Oils
  • Doser group outlets: 1 - 6
  • Dosages: 0,31 - 500 cm³
  • Operation pressure: 15 - 75 bar
  • Operation temperature: -25 to +80 °C

Special features:

  • OS metering devices consist of a mounting rail with one or more dosers attached to it.
  • Dosing modules and the mounting rails are made of zinc-coated and yellow-passivated steel.
SKF logo