Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

VR

VR9
VR9
Pre-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems

Technical features:
  • Lubricant: fluid greases and greases up to NLGI Grade 2
  • Number of outlets: 1 - 12
  • Displacement: 0,1 - 1,3 cm³/min
  • Pressure: min. 100 bar / max. 315 bar
  • Relief pressure (selectable): 30 or 70 bar
  • Operating temperature: -25 to +80 °C

Special feature:

  • Certified by Germanischer Lloyd  (GL Renewables Statement No. DAA-GL-026-2010)

Related documents

Related manuals:

SKF logo