Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

370

372
372
375
375
Re-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems

Technical features:

  • Lubricant: oil 
  • Number of outlets: 2; 3; 5
  • Displacement: 0,05 - 1,5 cm³/min
  • Pressure: 20 to 80 bar
  • Relief pressure: 0,5 bar
  • Operating temperature: -25 to +80 °C




 

Related documents

SKF logo