Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


Electrically operated gear pump for use with single-line systems

KFBS1-6 with attached VN metering device
KFBS1-6 with attached VN metering device

Used with SKF MonoFlex single-line systems, the KFB series gear pump units supply fluid grease NLGI 000 and 00 and include a pressure-relief valve and a pressure-limiting valve. The pumps are designed for supply voltages of 12 V DC and 24 V DC. KFB pumps are controlled either by an integrated electronic control unit or externally, via the machine control system. Depending on the design, the gear pump units are filled via a filler socket or attached filler coupling.

Features and benefits:

  • Compact pump unit
  • Integrated pressure-relief valve and pressure-regulating valve
  • Visual or optional electrical fill-level monitoring
  • Optional integrated control
  • Optional pre-assembled metering device of VN series
SKF logo