Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


Electrically operated gear pump units for SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil
  • Permissible operating viscosity range: 20 to 2000 mm²/s
  • Number of outlets: 1, 2, 5, 8, 10, 20
  • Displacement: 1,2; 2,5 l/min
  • Back pressure: 30; 20 bar

Special features:
  • CE mark of conformity
  • Foot-mounted units for separately mounted from oil reservoir
  • Flange-mounted units for flange-mounting on oil reservoir
  • valveless
  • Units for different number of outlets available: 
        ZM12/ZM25: 1-circuit (suitable as priming pumps)
        ZM4x: 4-circuits
        ZM5x: 5-circuits
        ZM8x: 8-circuits
        ZM10x: 10-circuits
        ZM21x: 20-circuits
SKF logo