Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Flowline pumping unit

SKF Flowline pumping unit
SKF Flowline pumping unit
SKF Flowline pumping unit with round reservoirs for SKF CircOil circulating oil lubrication systems. Its unique internal tank design significantly increases efficiency to over 90%.
This allows for a down-sizing of the reservoir to as much as 1/3 compared to traditional tanks, while the oil retention time is maintained or even improved.
The pumping unit removes external contaminants, e.g. particles, water and air bubbles.

Technical features:
  • Oil viscosity: ISO VG 32-1000 cSt
  • Oil flow rates from 10 to 1300 l/min
  • Pressure: max. 10 bar 

DesignationFlow capacity
l/min
Flowline reservoir
litre
SKF Flowline 300
10–30
300
SKF Flowline 500
30–50
500
SKF Flowline 1000
50–1001000
SKF Flowline 2000
100–2002000
SKF Flowline 3000
200–3003000
SKF Flowline 4000
300–4004000
SKF Flowline 6000
400–6006000
SKF Flowline 7000
400–6007000
SKF Flowline 9000
600–9009000
SKF Flowline 2x6000
900–13002x6000
Normally operating pressure is 4 to 6 bar
Max. pressure 10 bar

Related documents

SKF logo