Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

M / MF

MF5-2000+299
MF5-2000+299
Electrically operated gear pump for SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil    
  • Permissible operating viscosity range: 5 to 2000 mm²/s
  • Number of outlets: 1
  • Displacement: 0,12; 0,2; 0,5; 0,75; 1 l/min
  • Back pressure: 1 to 65 bar


Special features:
  • M: for mounting separate from oil reservoir
  • MF: for flange mounting on oil reservoir 
  • CE mark of conformity
SKF logo