Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Streamline pumping unit

SKF Streamline pumping unit
SKF Streamline pumping unit
SKF Streamline pumping unit with square-shaped reservoir for SKF CircOil circulating oil lubrication systems. Its unique internal tank design significantly increases efficiency to over 90%. This allows for a down-sizing of the reservoir to as much as 1/3 compared to traditional tanks, while the oil retention time is maintained or even improved. The pumping unit removes external contaminants, e.g. particles, water and air bubbles.

Technical features:
  • Oil viscosity: ISO VG 32-1000 cSt
  • Oil flow rates from 10 to 2000 l/min
  • Pressure: max. 16 bar
  • Temperature:
        steam: 127 °C
        oil (initial): 20 °C
        water (cooling): 20 °C
  • Material: Steel, stainless steel AISI 304 or AISI 316
Designation
Flow capacity
[l/min]
Flowline reservoir
[l]
SKF Streamline 500
0 – 25
500
SKF Streamline 1000
26 - 50
1000
SKF Streamline 1500
51 - 150
1500
SKF Streamline 2000
151 - 200
2000
SKF Streamline 3000
201 - 300
3000
SKF Streamline 4000
301 - 400
4000
SKF Streamline 5000401 - 500
5000
SKF Streamline 6000501 - 600
6000
SKF Streamline 8000601 - 800
8000
SKF Streamline 10000801 - 1000
10000
SKF Streamline 120001001 - 1200
12000
SKF Streamline 150001201 - 1500
15000
SKF Streamline 200001501 - 2000
20000

SKF logo