Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Electrical Barrel Pumping Unit

SKF Electrical Barrel Pumping Unit
SKF Electrical Barrel Pumping Unit

SKF Electrical Barrel Pumping Unit for single-line, dual-line or progressive centralized lubrication systems. 

In the heavy industries there are many applications, where larger pumping capacity is required, but compressed air is not available. 


Technical features:

  • Lubricant: Oils and greases up to NLGI 2
  • Reservoir capacities: 18, 50 and 180 kg barrels
  • Number of outlets: 1
  • Displacement: 55 g/min
  • Pressure: 250 bar
Special features:
  • Heated pumping block
  • External control center family and electrical valve assemblies 
  • The pumping unit can serve single-channel or multi-channel (up to 14 channels) lubrication systems.
  • Internal pressure control
  • Adjustable output pressure and duty cycle
SKF logo