Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

ETPx

SKF Compact Greaser

SKF Compact Greaser
SKF Compact Greaser
Electrically operated piston pump unit for the lubrication of linear guides, robots, rolling bearings and high-speed spindle bearings. It is an alternative when no centralized lubrication system is available.

Technical features:
  • Lubricant: grease NLGI Grade 000 to 2
  • Reservoir capacity: 80 cm³
  • Number of outlets: 2; 3; 4; 5
  • Displacement: 10, 15, 20 mm³/stroke
  • Back pressure: 25 bar
  • Operating temperature: +15 to 40 °C

Special features:
  • available with or without internal monitoring (level indication)
  • CE mark of conformity

Configure the product according your needs, download the CAD file

SKF logo