Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

ETPC

ETPC
ETPC
Electrothermal Pump Compact (ETPC) - Integrated regreasing cartridge for spindle bearings

Technical features:
  • Lubricant: grease NLGI Grade 2
  • Reservoir capacities: 2,5 cm³ (400 strokes)
  • Number of outlets: 1
  • Displacement: 6 mm³/stroke
  • Power: 24 V DC
  • Operating temperature: +15 to 50 °C

Special features:
  • Compact design for easy integration into the spindle
  • CE mark of conformity

Related documents

SKF logo