Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

FB / FB-XL

Electrically operated pump unit for use in multi-line lubrication systems

FB30U22m300
FB30U22m300
FB15J2M-300
FB15J2M-300
The FB multi-line pump unit is equipped standard with a motor protection enclosure of protection class IP 55 or better. The pump is available in a design for explosive atmospheres (ATEX) on request. There are also different fill-level switches for various applications and lubricants. We recommend the U2 ultrasonic design as the standard fill-level switch. When the FB pump is used as an oil lubrication pump, the reservoir can be equipped with an oil-level monitor and fill-level switch "W." The oil-level monitor is designed and fitted in accordance with the customer's specific requirements as stated when ordering. Additionally, a specialized filling device and a visual fill-level indicator can be installed.


Technical features:

  • Sturdy, vibration-resistant multi-line pump
  • Suitable for oil and very stiff greases
  • Withstands harsh operating conditions and continuous operation
  • Suitable for large systems
  • Lubricant can be fed directly to lubrication points or via progressive feeder systems
SKF logo