Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

GSE

Drump pump GSE
GSE

Multi-outlet drum pump units delivering oil or grease to SKF MonoFlex single-line and SKF ProFlex progressive centralized lubrication systems.


Technical features

  • Lubricant: oil ≥ 100 mm²/s and grease up to NLGI grade 2
  • Drum capacities: 25, 50 or 200 kg
  • Number of outlets: 1 to 6
  • Flow rate: 0,05 to 0,15 cm³/stroke per pump element
  • Pressure max.: 250 bar
  • Operating temperature: –10 to +40 °C

Special features:

  • Up to 6 pump elements.
  • Delivers lubricant directly to a number of lubrication points (1–6) or to large-size progressive systems.
  • The unit can be mounted on different typical drums (25, 50 and 200 kg).
  • Possible to add a minimal level control to monitor the drum lubricant level.
SKF logo