Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PDYS

PDYS CLU5 pump
PDYS CLU5 pump
Electric-hydraulically operated piston pump unit for cylinder lubrication systems CLU5 for large 2-stroke crosshead diesel engines

Technical features:
  • Lubricant: SAE50
  • Service viscosity: 20 - 2000 cSt.
  • Number of outlets: 4
  • Supply pressure: approximately 50 bar
  • Operating temperature: 0 to 60 °C


Special features:

  • CE mark of conformity in case of electrical operation
SKF logo