Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PE

Electromagnetic pump PE
Electromagnetic pump PE
Electromagnetic pump for the lubrication of floor or overhead conveyors

Technical features:
  • Lubricant: oil
  • Viscosity: < 1000 mm²/s
  • Flow rate: 20; 40 or 60 mm³/stroke
  • Number of outlets: 2; 4 or 6
  • Operating pressure max.: 100 bar
  • Operating temperature: –20 to +60 °C


Special features:
  • Oil projection via special spray nozzles to lubrication points
  • Oil supply for oiling-brushes
  • Volumetric metering
SKF logo