Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PEP

PEP pump
PEP
Electromagnetic pump for chain lubrication with oiling brushes

Technical features:
  • Lubricant: oil
  • Viscosity: < 1000 mm²/s
  • Flow rate: 20, 40 or 60 mm³/stroke
  • Number of outlets: 1, 2 or 3
  • Operating pressure max.: 80 bar
  • Operating temperature: –20 to +60 °C


Special features:
  • Oil projection via special spray nozzles to lubrication points
  • Oil supply for oiling-brushes
  • Volumetric metering

Related documents

SKF logo