Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PER

PER-1-40+924
PER-1-40+924
Electrically operated magnetic piston pump unit with nozzle for SKF EasyRail Airless lubrication systems

Technical features:
  • Lubricant: oil or fluid grease NLGI grade 000, 00
  • Reservoir capacities: customized
  • Number of outlets: 1 or 2 (depending from the nozzle)
  • Rated quantity: 0,03; 0,04 or 0,05 cm³/stroke
  • Rated operating voltage: 24 or 110 V DC
  • Operating temperature: –20 (with heater) to +60 °C

Special features:
  • Operating pressure: no air supply necessary
SKF logo