Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


Mechanically or electrically operated radial piston pumps for SKF MultiFlex multi-line lubrication systems

Technical features:
  • Lubricant: mineral oil
  • Reservoir capacities:
        RA: -
        RA20 / RA45: 2 / 4,5 kg
        RAB: 3; 7; 15 kg 
  • Pump elements: max. 5
  • Number of outlets per pump elements: 1; 2; 4
  • Displacement per outlet and revolution of the pump shaft: max. 0,02 cm³/min
  • Pressure: 63 bar
  • Operating temperature: -15 to +80 °C 

Special features:
  • modular design for up to five pump elements
  • displacement is continuously variable
  • stand-alone pump or with reservoir
  • CE mark of conformity in case of electrical operation
SKF logo