Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

HS04

HS04
Lubricator HS04 with cartridge installed on hydraulic hammer
Chisel paste
HS04-S28
SKF Hydraulic Driven Lubricator for hammers and breakers

Technical features:
  • Lubricant: Grease up to NLGI grade 2
  • Reservoir capacities: 0,4 kg (cartridge)
  • Number of outlets: 1
  • Displacement (specific to ISO VG 46 hydraulic oil at 33 °C, operating viscosity ~67 mm²/s):
        0,4 - 2,1 cm³/min at a hydraulic pressure of 120 bar
        0,8 - 4,0 cm³/min at a hydraulic pressure of 200 bar
        2,0 - 6,7 cm³/min at a hydraulic pressure of 315 bar
  • Factory setting (specific to ISO VG 46 hydraulic oil at 33 °C, operating viscosity ~67 mm²/s):  
        1,1 cm³/min at a hydraulic pressure of 120 bar
        2,2 cm³/min at a hydraulic pressure of 200 bar
        4,2 cm³/min at a hydraulic pressure of 315 bar
  • Lubricant pressure: max. 120 bar
  • Hydraulic pressure: 90 - 315 bar
  • Operating temperature: –25 to +75 °C

Special features:
  • fitted directly on the hammer
  • delivers optimized lubrication during operation, eliminating the need for complicated and time-consuming manual re-lubrication procedures.
SKF logo