Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PC

Electrically or hydraulically operated piston pump unit for cylinder lubrication

PC
PC

Designed for total-loss lubrication systems with significant oil volume requirements, the PC pump unit features from 1 to 28 outlets. Delivery volume can be sub-divided using a progressive-type distributor, enabling the pump to cover up to 224 lubrication points. 

This all-in-one pump unit consists of a frequency-controlled E-motor with gear reduction and pump modules with pumping elements for six pre-defined settings. Optical/electrical flow controls, additional sensors for low level and optional drive speed, safety valves and connections for heating oil complete this versatile unit. Its integrated shut-off valves, one per module, allow the use of different lubricating oil and/or pumping element replacement during operation. The terminal box with pre-wired sensors contains a pushbutton for pre-lubrication.

Features and benefits

  • Accurate, robust lubrication pump assembly
  • Load-dependent, variable-speed operation as standard
  • E-motor with electrically operated air fan enables wide speed range
  • Ease of operation, maintenance and assembly
  • Assembly brackets for hanging or standing position
  • 24/7 operation in arctic and tropical conditions
SKF logo