Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

SGH-50

SGH-50
SGH-50
Hydraulically operated compact piston pump unit for SKF DuoFlex dual-line lubrication systems
 
Technical features:
  • Lubricant: greases up to NLGI grade 2
  • Reservoir capacities: 5 and 10 litres
  • Number of outlets: 2
  • Displacement: ~50 cm³
  • Pressure: max. 280 bar 


Special features:
  • controlled by hydraulic circuit
  • Used in underground mining wheel-loaders
SKF logo