SP / EY

SP / EY 28
Hydraulically operated piston pump unit for SKF MultiFlex multi-line centralized lubrication systems
Technical features:
Technical features:
- Lubricant: mineral, synthetic and environmental compatible oils
- Operating viscosity: 20 - 1.500 mm²/s
- Reservoir capacities: 1,0 l
- Number of outlets: 1 - 9
- Displacement: 4,5; 6 or 7 cm³/stroke
-
Pressure: 60 to max. 200 bar
Related documents
- Product brochure: 1-0994-EN (1.5 MB)
- Assembly instructions: 951-170-029 (1.0 MB)