204-650-3

204-650-3
Via eccentric mechanically operated piston pumps for smaller SKF CircOil circulating oil lubrication systems
Technical features:
Technical features:
- Lubricant: oil
- Number of outlets: 1
-
Delivery rate: 0,4 or 1,6 cm³/stroke
- Pressure: 20 or 40 bar