JM
Piston pump for multi-line lubrication systems on compressors

JM12 with reservoir
The multi-line JM oil lubrication pump is a high-pressure pump that provides a maximum continuous operating pressure of 600 bar (8700 psi). Its modular design features unique, adjustable, dual-piston pumping elements (separate dosing and high-pressure booster piston) in combination with an optical drip indicator that delivers outstanding reliability. Depending on the application, the pump can be machine or electrically driven. The JM pump is available in a pressure-tight design that is suitable for use with overhead lubrication oil tanks. It can deliver all mineral oils with an operating viscosity between 25 and 3 000 mm²/s.
Features and benefits
- Designed for 24/7 operation
- Three piston sizes cover an output from 0,17 to 5,0 cm³/min (0.01 to 0.29 in³/min) per outlet
- Individual outlet settings between 25 and 100%
- Pressure-tight design available
- Can be monitored according to the API 618 standards
- Most reliable replacement for all standard box lubricators