Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SP / G

Mechanically operated piston pump for use with multi-line lubrication systems

SP / G
SP / G

The SP/G rotary-driven, multi-line piston pump features a fixed, internal gear ratio of 33:1. Its compact pump design with only two rotating/movable parts is slide operated and requires no rubber seals, springs or additional non-return valves. The SP/G is available as a self-priming pump or as a pump with priming pressure. Designs with two or four outlets are available. The two-outlet version is offered in two different piston sizes respective of delivery volumes. One vibration-proof, stroke-regulating screw per outlet pair enables fine-tuned stroke settings.

Features and benefits

  • Virtually maintenance-free, vibration-proof, 24/7 design
  • Designed for high ambient temperatures and all standard lubrication oils
  • Machine operated; no under- or over-lubrication
  • Oil supply from machine sump or from existing oil circulation system
  • Adjustable output
  • Available for two drive directions
SKF logo