Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

112-508-042 /-052

112-508-042
112-508-042
Pneumatically operated piston pump unit with reservoir for SKF EasyRail High Pressure lubrication systems

Technical features:
  • Lubricant: oil or fluid grease NLGI grade 000, 00
  • Reservoir capacity: 11 litre
  • Number of outlets: 2 (double-nozzle)
  • Delivery volume: 12 cm³/stroke
  • Delivery pressure: 100 bar
  • Air pressure: 6 - 10 bar
  • Ambient temperature: –25 to +80 °C

Special features:
  • 2 versions with different material thickness of the reservoir available (112-508-042 / 112-508-052)



Related documents

SKF logo