Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

501

501-301-024-VS
501-301-024-VS
501-301-011
501-301-011
Injection oiler for minimal quantity metering

Technical features:
  • Lubricant: oil
  • Operating viscosity: 10 to 1100 mm²/s
  • Reservoir capacities: - or 0,25 l
  • Number of outlets: 1 or 3
  • Displacement: 3 to 30 mm³/stroke
  • Actuating air pressure: 3 to 10 bar
  • Operating temperature: -20 to +80 °C

Related documents

SKF logo