Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

MP 50 / 100 / 150 / 200 / 400

MP50
MP50
MP400
MP400
Pneumatically operated piston pump units for SKF EasyRail Compact lubrication systems for railway vehicles

Technical features:
  • Lubricant: fluid grease (NLGI Grade 000 and 00)
  • Number of outlets: 1
  • Displacement:
       MP50: 0,05 cm³/stroke
       
    MP100: 0,1 cm³/stroke
       MP150: 0,15 cm³/stroke
       MP200: 0,2 cm³/stroke
       MP400: 0,4 cm³/stroke
  • Pressure: 5 - 10 bar
  • Operating temperature: –25 to +80 °C 


Special features:
  • Monitoring: valve set required for pressure relief and limitation

Related documents

SKF logo