Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


Pneumatically operated piston pump units for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant:
        P(W): oil
        PF(W): grease (NLGI Grade 000 and 00)
  • Reservoir capacities: 1,5 l
  • Number of outlets: 1
  • Displacement: 10 cm³/stroke
  • Operating pressure: 3,5 - 10 bar
  • Ambient temperature: 10 to 40 °C

Special features:
  • Monitoring: valve set required for pressure relief and limitation
SKF logo