Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

PEF-99 / PEU-99

Pneumatically operated piston pump units for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant:
    PEF-99: grease (NLGI Grade 000 and 00)
    PEU-99: oil and grease (NLGI Grade 000 and 00)
  • Reservoir capacity: 3,0 l
  • Number of outlets: 1
  • Displacement: 48 or 50 cm³/stroke
  • Operating pressure: 10 bar
  • Operating temperature: –25 to +80 °C 

Special features:
  • Monitoring: valve set required for pressure relief and limitation
SKF logo