Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


Pneumatically operated piston pump unit with reservoir for SKF EasyRail High Pressure lubrication systems

Technical features:
  • Lubricant: fluid grease NLGI grade 00, 000
  • Reservoir capacity: 5 litre
  • Number of outlets: 1
  • Delivery volume: 12 cm³/stroke
  • Delivery pressure: 100 bar
  • Air pressure: 6 - 10 bar
  • Ambient temperature: –25 to +80 °C

Related documents

SKF logo