Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

PFP-23

PFP-23-2
PFP-23-2
Pneumatically operated piston pump units for SKF ProFlex progressive centralized lubrication systems

Technical features:
  • Lubricant: grease up to NLGI Grade 2
  • Reservoir capacities: 1,5 kg
  • Number of outlets:
        PFP-23-2: 1
        PFP-23-22: 2
  • Displacement: 2,5 cm³/stroke
  • Actuating pressure: 6 - 10 bar 
  • Area ratio: force/lubrication: 20:1
  • Operating temperature: 10 to 60 °C

SKF logo