Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

POEP

POEP-15-1.0
POEP-15-1.0
Pneumatically operated piston pump units for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil
  • Reservoir capacities: 0,5; 1,0; 1,7 l/kg
  • Number of outlets: 1 on left or right (G1/4)
  • Displacement: 15 cm³/stroke
  • Operating pressure: max. 60 bar


Special features:
  • Monitoring: valve set required for pressure relief and limitation
SKF logo