Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

PPU

PPU-5
PPU-5
PPU-35
PPU-35
Pneumatically operated piston pump units for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil and grease up to NLGI-Class 2 
  • Reservoir capacities:
        BF2.5: 2,5 kg
        BF5: 5 kg
  • Number of outlets: 1
  • Displacement:
        PPU-5: 0,1 - 0,5 cm³/stroke;
        PPU-35: 0,7 - 3,5 cm³/stroke
  • Actuating pressure: 4,5 - 10 bar
  • Operating temperature: 10 to 60 °C

SKF logo