Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


PTEX extruder pump

Pneumatic extruder pump for drums of grease up to NLGI grade 2

Technical features:

  • Lubricant: greases, NLGI grades 000 to 2
  • Flow rate: 0,5 kg/min – 0,83 kg/min
  • Operating pressure max.: 400 bars
  • Operating temperature: 10 to 50 °C
  • Drum capacities: 25, 50 or 200 kg
Special features:
  • Full consumption of the lubricant contained in the drum (less than 0,5% of lubricant left)
  • Tailor-made follower plate to perfectly meet the inner diameter of the drum
  • Transfer of fluid greases NLGI grade 000 to greases NLGI grade 2

Related documents

SKF logo