Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

PV(R)

Micropump

PVR-003 micropump
PVR-003
Technical features:
  • Lubricant: mineral oils without additives
  • Displacement: 3 to 30 mm³/stroke
  • Frequency: max. 3 Hz
  • Operating viscosity: max. 400 mm²/s
  • Operating temperature: -20 to +70°C


Special features:
  • Type PV: metering rates adjustable with setting rings (PV-003: 3, 5, 10, 15, 20, 30 mm³/stroke, PV-005: 30, 45, 60, 90 mm³/stroke)
  • Type PVR: metering rate adjustable with thumb wheel

Related documents

SKF logo