Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF 40PGA

Pneumatically operated pump unit with reservoir for single-line lubrication systems

SKF 40PGA-170
SKF 40PGA-170
SKF 40PGAS 2L
SKF 40PGAS-2L
SKF 40PGAA-4L
SKF 40PGAA-4L
SKF 40PGAA-10L
SKF 40PGAA-10L

Applications:

  • Off-road applications

Technical features:
  • Lubricant: Greases up to NLGI-1
  • Reservoir capacities: 1.7, 2, 4 or 10 litres
  • Number of outlets: 1
  • Displacement: 40 cm³
  • Pressure: max. 160 bar
  • Protection classification: IP65
  • Integrated pressure switch
  • Low level switch with led-light in 2, 4 and 10 litre models


Special features:

  • can be controlled and monitored by an external control SKF ST-102

Related documents

SKF logo