Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

112-508-048 /-051

112-508-048
112-508-048
Pneumatically operated piston pump unit with reservoir for SKF EasyRail Compact lubrication systems

Technical features:
  • Lubricant: oil or fluid grease NLGI grade 000, 00
  • Reservoir capacity: 11 litre
  • Number of outlets: 1
  • Delivery volume: 0,05; 0,1; 0,2 or 0,4 cm³/spraying pulse
  • Operating pressure: 6 - 10 bars
  • Compressed air supply: max. 10 bar
  • Ambient temperature: –25 to +80 °C
Special features:
  • 2 versions with different material thickness of the reservoir available (112-508-048 / 112-508-051)

Related documents

SKF logo