Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

112-508-050

112-508-042
112-508-042
Pneumatically operated piston pump unit with reservoir for SKF EasyRail Track lubrication systems

Technical features:
  • Lubricant: oil or fluid grease NLGI grade 000, 00
  • Reservoir capacity: 11 litre
  • Number of outlets: 2 (double-nozzle)
  • Delivery volume: 12 cm³/stroke
  • Delivery pressure: 100 bar
  • Air pressure: 6 - 10 bar
  • Ambient temperature: –25 to +80 °C



Related documents

SKF logo