Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

501

501-301-024-VS
501-301-024-VS
501-301-011
501-301-011
Injection oiler for minimal quantity metering

Technical features:
  • Lubricant: oil
  • Operating viscosity: 10 to 1100 mm²/s
  • Reservoir capacities: - or 0,25 l
  • Number of outlets: 1 or 3
  • Displacement: 3 to 30 mm³/stroke
  • Actuating air pressure: 3 to 10 bar
  • Operating temperature: -20 to +80 °C

Related documents

Configure the product according your needs, download the CAD file

SKF logo