Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Maxilube

Pneumatically operated pumping centre

SKF Maxilube
SKF Maxilube
SKF Maxilube with barrel
SKF Maxilube with barrel

The Maxilube pumping center consists of a combined change-over valve and control unit, a barrel pump unit with accessories and a pressure air regulator.
Used for single-, dual-line and progressive lubrication systems, this air-operated pumping center can be controlled and monitored by an integrated control unit (IF-105). Also external control center such as ST-1240, ST-1340 and ST-1440 can be used. The Maxilube also can be operated by a separate control unit or by SMS messaging.

Features and benefits:

  • Reliable, trouble-free operation
  • Suitable for lubricants up to NLGI 2
  • Available for barrel reservoir capacities of 18, 50 and 180 kg (40, 120 and 400 lb)
SKF logo