Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

MP 50 / 100 / 150 / 200 / 400

MP50
MP50
MP400
MP400
Pneumatically operated piston pump units for SKF EasyRail Compact lubrication systems for railway vehicles

Technical features:
  • Lubricant: fluid grease (NLGI Grade 000 and 00)
  • Number of outlets: 1
  • Displacement:
       MP50: 0,05 cm³/stroke
       
    MP100: 0,1 cm³/stroke
       MP150: 0,15 cm³/stroke
       MP200: 0,2 cm³/stroke
       MP400: 0,4 cm³/stroke
  • Pressure: 5 - 10 bar
  • Operating temperature: –25 to +80 °C 


Special features:
  • Monitoring: valve set required for pressure relief and limitation

Related documents

SKF logo