Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

P(F)(W)-289

Pneumatically operated pumps for use in single-line lubrication systems

PF-289
PF-289
PFW-289
PFW-289

These pneumatically actuated piston pumps were designed for intermittently operated, single-line centralized lubrication systems with piston distributors. The valve set required for pressure relief and limitation is included.

Features and benefits:

  • Electrical monitoring via external controller or SPS
  • Simple handling
  • Optional low-level control for reservoir
  • Suitable for use with single-line metering devices

Configure the product according your needs, download the CAD file

SKF logo