Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PF-100-21

PF-100-21
PF-100-21
Pneumatically operated piston pump unit with reservoir for SKF EasyRail High Pressure lubrication systems

Technical features:
  • Lubricant: fluid grease NLGI grade 00, 000
  • Reservoir capacity: 5 litre
  • Number of outlets: 1
  • Delivery volume: 12 cm³/stroke
  • Delivery pressure: 100 bar
  • Air pressure: 6 - 10 bar
  • Ambient temperature: –25 to +80 °C



Related documents

SKF logo