Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PFP-498-S4

PFP-498-S4
PFP-498-S4
Pneumatically operated piston pump units for SKF ProFlex progressive centralized lubrication systems

Technical features:
  • Lubricant: grease (cartridge acc. DIN 1284)
  • Reservoir capacities: cartridge 450 cm³
  • Number of outlets: 1
  • Displacement: 1,4 cm³/stroke
  • Pressure: 6 - 10 bar
  • Operating temperature: 10 to 60 °C 

Special features:

  • easy cartridge changing

SKF logo