Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

PPU-5 / PPU-35

Air-driven piston pump


PPU-5 and PPU-35 are air-driven piston pumps designed to supply either oil or grease. They feature a spring-loaded piston that can be activated either by a 3/2-way or 4/2-way valve connection, which must be ordered separately. A reservoir (for grease only) can be connected to the pump via an intermediate plate or directly to the machine for a remote reservoir connection. Output can be modified via the adjusting screw.

Features and benefits:

  • Compact pump for either grease and oil within progressive systems
  • Adjustable output via stroke setting screw
  • Direct connect reservoir or remote connect reservoir possible
  • Optional low-level control available, only with integrated reservoir
  • Hydraulically operated version of pump available (model PHU)
SKF logo